IESNA:LM-63-2002
[TEST]P942919
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19192
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2557.5 2358.3 2176.7 2007.6 1869.6 1810.5 1807.3 1838.5 1921.5 2097.8
2372.8 2694.4 3057.5 3455.9 3790 4091.9 4372.1 4682.3 4935.4 5207.3
5542.4 5763.4 5926.3 6135.8 6436.7 7046.8 7958.7 9107.3 10054.5 9929
8145.5 4367.9 1424.5 604.9 236.6 77.8 0
2557.5 2372.8 2192.3 2021.1 1883.1 1814.6 1815.6 1844.7 1926.7 2101
2370.7 2678.9 3043 3446.6 3781.7 4087.8 4361.7 4655.3 4919.9 5192.7
5521.6 5775.8 5951.2 6100.6 6411.8 6984.5 7851.9 9001.4 10015.1 9905.1
8300.1 4612.8 1638.2 629.8 264.6 94.4 0
2557.5 2379 2205.7 2041.8 1904.9 1827.1 1816.7 1835.4 1898.6 2032.5
2261.8 2569.9 2925.8 3306.5 3665.5 3988.2 4257.9 4504.9 4765.3 5062
5391.9 5747.8 6038.3 6263.5 6538.4 7004.2 7752.3 8879 10161.4 10676
9494.3 6163.9 2456.8 1097.7 484.5 173.3 0
2557.5 2375.9 2218.2 2064.6 1930.8 1853 1830.2 1843.7 1887.2 1985.8
2171.5 2435 2749.4 3092.8 3445.6 3814.9 4166.6 4462.3 4740.4 5044.4
5413.7 5783.1 6119.2 6421.2 6771.8 7210.7 7895.5 9013.9 10716.4 12392
12361.9 9127 4647 2194.3 1014.7 347.6 0
2557.5 2391.5 2248.3 2115.5 1994.1 1908 1875.8 1882 1915.2 1987.9
2119.6 2321.9 2592.7 2883.2 3189.3 3550.4 3970.6 4409.4 4797.4 5199
5587 6019.6 6476.1 6909.8 7395.4 8007.5 8869.7 10139.6 12167.9 14724.4
15642.5 12211.5 7934.9 4072.2 1763.8 548.8 0
2557.5 2389.4 2257.6 2124.8 2005.5 1915.2 1878.9 1887.2 1919.4 1989.9
2108.2 2305.3 2565.8 2852.1 3150.9 3503.7 3928 4374.1 4782.9 5203.1
5602.6 6034.2 6490.7 6948.2 7456.6 8088.4 8949.6 10202.9 12170 14669.4
15635.3 12395.1 7900.6 4008.9 1725.4 529.1 0
2557.5 2411.2 2291.9 2181.9 2078.1 1995.1 1952.6 1945.3 1976.5 2039.7
2141.4 2298.1 2497.3 2737 3033.7 3371.9 3811.8 4304.6 4843.1 5415.8
5991.6 6558.1 7092.4 7612.2 8162.1 8782.5 9482.8 10347.1 11455.2 12504.1
11861.9 8339.5 3574.2 1138.1 410.9 100.6 0
2557.5 2438.2 2343.7 2262.8 2186 2118.6 2075 2054.3 2067.8 2122.7
2212 2328.2 2481.7 2695.5 2987 3356.3 3798.3 4306.7 4858.7 5421
5956.3 6467.8 6954.4 7423.4 7845.7 8214 8503.4 8666.3 8531.5 7510.5
4774.6 1670.4 655.7 376.6 186.8 64.3 0
2557.5 2475.5 2412.2 2358.3 2310.5 2263.8 2234.8 2225.5 2234.8 2271.1
2332.3 2419.5 2549.2 2748.4 3014 3351.2 3758.9 4219.6 4689.5 5148.1
5570.4 5988.5 6335 6642.1 6867.3 6979.3 6937.8 6611 5715.6 3850.2
1592.6 683.7 467.9 328.9 210.6 91.3 0
2557.5 2511.8 2481.7 2459.9 2439.2 2423.6 2420.5 2434 2462 2512.9
2580.3 2669.5 2790.9 2974.5 3210.1 3520.3 3902.1 4332.6 4784 5252.9
5729.1 6199.1 6634.9 7010.5 7308.2 7424.4 7199.3 6331.9 4489.3 2025.2
839.3 537.4 380.8 260.4 170.2 77.8 0
2557.5 2564.7 2568.9 2580.3 2592.7 2611.4 2639.4 2687.2 2752.5 2835.5
2942.4 3073.1 3254.7 3507.8 3838.8 4240.3 4694.7 5176.1 5676.2 6177.3
6674.3 7161.9 7620.5 7934.9 7996.1 7668.2 6797.8 5259.1 3043 1140.2
589.3 407.7 282.2 174.3 103.8 37.4 0
2557.5 2579.3 2597.9 2629.1 2656 2688.2 2731.8 2784.7 2858.3 2947.6
3054.4 3193.5 3377.1 3618.8 3911.4 4252.8 4627.3 5019.5 5426.2 5824.6
6205.4 6583 6903.6 7086.2 7007.3 6572.6 5697 4345.1 2476.5 938.9
501.1 341.3 236.6 142.1 77.8 21.8 0
2557.5 2595.9 2634.2 2675.7 2721.4 2760.8 2814.8 2876 2940.3 3026.4
3121.9 3229.8 3369.8 3545.2 3749.6 3978.9 4228.9 4486.2 4749.7 4998.7
5232.2 5421 5518.5 5439.7 5120.1 4511.1 3669.7 2658.1 1509.6 693.1
422.3 298.8 211.7 138 82 28 0
2557.5 2615.6 2683 2752.5 2812.7 2859.4 2910.2 2949.6 2979.7 3008.8
3029.5 3045.1 3059.6 3066.9 3055.5 3004.6 2911.3 2798.2 2687.2 2524.3
2257.6 1916.3 1587.4 1313.5 1089.4 912 774 666.1 574.8 497
418.1 349.6 284.3 212.7 135.9 49.8 0
2557.5 2644.6 2730.7 2814.8 2871.8 2909.2 2928.9 2936.2 2920.6 2893.6
2854.2 2796.1 2701.7 2579.3 2425.7 2255.5 2089.5 1930.8 1774.1 1616.4
1456.7 1311.4 1186.9 1064.5 957.6 864.2 786.4 719 653.6 588.3
511.5 437.8 352.8 263.5 154.6 61.2 0
2557.5 2669.5 2777.4 2854.2 2901.9 2917.5 2908.1 2891.5 2853.2 2798.2
2707.9 2566.8 2404.9 2250.4 2131 2032.5 1922.5 1795.9 1666.2 1544.9
1446.3 1393.4 1316.6 1210.8 1110.1 1018.8 926.5 836.2 756.3 679.6
591.4 494.9 382.8 270.8 157.7 75.7 0
2557.5 2690.3 2805.4 2877 2903 2894.7 2879.1 2843.8 2780.5 2682
2551.2 2412.2 2286.7 2176.7 2071.9 1969.2 1860.3 1745.1 1644.5 1568.7
1545.9 1539.7 1486.8 1399.6 1305.2 1208.7 1092.5 978.4 872.5 783.3
696.2 599.7 504.2 389.1 271.8 141.1 0
2557.5 2712.1 2830.3 2893.6 2898.8 2877 2849 2795.1 2697.5 2578.2
2471.4 2383.2 2288.7 2178.8 2056.3 1936 1810.5 1692.2 1583.2 1521
1500.2 1473.3 1441.1 1386.1 1290.7 1195.2 1112.2 1035.4 976.3 910.9
829 741.8 647.4 536.4 420.2 250 0
2557.5 2725.5 2842.8 2889.5 2884.3 2852.1 2808.5 2733.8 2622.8 2523.2
2453.7 2386.3 2302.2 2193.3 2060.5 1908 1757.5 1615.4 1490.9 1435.9
1377.8 1338.4 1291.7 1192.1 1093.5 1017.8 954.5 908.9 872.5 815.5
759.5 674.4 578.9 485.6 375.6 223.1 0
2557.5 2730.7 2854.2 2893.6 2877 2842.8 2787.8 2691.3 2583.4 2503.5
2444.4 2383.2 2304.3 2203.7 2063.6 1891.4 1701.5 1531.4 1399.6 1334.2
1261.6 1196.2 1103.9 993.9 909.9 845.6 794.7 752.2 706.5 653.6
614.2 532.2 433.7 354.8 272.9 137 0
2557.5 2746.3 2862.5 2895.7 2878.1 2838.6 2771.2 2673.7 2565.8 2491.1
2435 2367.6 2293.9 2186 2047 1875.8 1680.8 1488.8 1345.7 1249.2
1152.7 1082.1 982.5 900.6 821.7 760.5 711.7 673.3 641.2 604.9
639.1 530.2 404.6 309.2 229.3 95.5 0
2557.5 2745.3 2864.6 2898.8 2880.1 2836.6 2776.4 2674.7 2563.7 2493.1
2435 2370.7 2299.1 2194.3 2058.4 1886.2 1690.1 1494 1341.5 1239.8
1143.3 1069.7 972.1 888.1 809.3 747 698.2 660.9 632.9 596.6
659.9 488.7 387 311.3 231.4 95.5 0
